IESNA:LM-63-2002
[TEST]P1505429
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-97)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-WHGL-PS (3000K_L24_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]23412
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 159.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
16089.2 16054.6 16015 15891.2 15674.2 15394.6 14969.7 14384.8 13686.8 12886.6
11946.9 10863.6 9744.9 8664.2 7645.3 6753.5 6006 5352.6 4747.9 4630.7
4079.6 3366 2622.7 1817.5 1193 959.5 755.7 582.5 471.9 419.9
383.6 345.7 291.2 226.1 152.6 75.9 0
